NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
7" Single Point In-Wall Stereo Speaker
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Dimensions
Overall Dimensions (Metric): 38.735 cm L x 25.082 cm W x 9.525 cm D
Overall Dimensions (US): 15 1/4 H x 9 7/8 W x 3 3/4 D
Primary Packaging Weight (Metric): 5.012kg
Product Weight (Metric): 4.059kg
Product Weight (US): 8.95lb
Cord Information
Connector Type End One: Single-sided Plated and Masked Brass Binding Post, Push Type
Technical Information
Frequency Response: 45Hz-20kHz, +/- 3dB (no room gain
Output Impedance: 8 ohm