Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
AccentPLUS1 8" Outdoor Rock Speaker
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Slate
Available Colors: Sandstone, Slate
Dimensions
Overall Dimensions (Metric): 34cm x 34cm x 30cm
Overall Dimensions (US): 13.5” H x 13.5” W x 12” D
Product Weight (Metric): 7.3kg
Product Weight (US): 16lbs
Technical Information
Efficiency: 91dB 1W/1M
Frequency Response: 45Hz-20Hz +/-3dB
Output Impedance: 8 ohm