Menu
Search
Menu
In-Wall Dual Passive 8" Subwoofer
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black with White Grill
Listing Agencies/Third Party Certifications
RoHS: RoHS (Restriction of Hazardous Substances) Directive 2002/95/EC
Dimensions
Overall Dimensions (Metric): 547.6mm x 547.6mm x 106.8mm
Overall Dimensions (US): 21.6" x 13.7" x 4.2"
Product Weight (Metric): 10.20kg
Product Weight (US): 22.49lbs
Technical Information
Frequency Response: 29-200Hz
Interoperability: Use up to two units with NV-SUBAMP500-xx
Material: MDF Enclosure with Aluminum Frame and Steel Grill
Mounting: In-Wall Rectangular Cutout 19.75" x 12" (510mm x 310mm)
Power RMS: 250W RMS
Buy American Act Compliance
Country Of Origin: CHINA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant

ADDITIONAL INFORMATION

Speaker Size: Dual 8" (200mm) High-Output

Enclosure Type: Sealed

Sensitivity: 88dB

Speaker Impedance: 8Ω