The NuVo P10 Keypad offers convenient in-wall control of core functions of a single zone of any Player Portfolio system. The P10 offers users easy command of Volume, Mute, Play, and Pause, as well as Next/Previous track navigation, and with additional access to five system preset Favorites. With its sleek backlit design, available color options (white, light almond, and nickel), and single-gang architecture, the P10 pairs simplicity with style. The P10 works in harmony with the NuVo Player app to keep both control methods in perfect sync, and is powered by a single RJ45 PoE connection.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Available in White, Light Almond, and Nickel
- Convenient in-wall control of Play, Pause, Volume, Mute, and Track Skip
- Dimmable white LED backlit keypad
- Favorite button recall quickly jumps to top five preset sources
- Single wire connectivity via POE
- Sleek single-gang design for unobtrusive wall placement
Specifications
General Info
| Color | Nickel | ||
| Application Sector | Residential | ||
| Product Line | Nuvo | ||
| Country Of Origin | China | ||
| Standard | United States: FCC CFR Title 47 Part 15 Subpart B/Canada: ICES-003/Europe: CISPR13/Europe: 55020/ Australia, New Zealand: C-TICK standard AS/NZS CISPR13/RoHS | ||
| UPC Number | 701963855354 |
Technical Information
| Number of Types of Sources | 5 | ||
| Power Supply | VDC | ||
| Style | Decorator |
Resources
Instruction Sheet
Brochure
Supporting Document
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP90DB-06 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple


