text.skipToContent text.skipToNavigation

Discontinued - Nuvo Professional Series 3-Zone 50W Player, (No Sub)

NVP5050NA Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Designed exclusively for professional integrators, the Nuvo Player Portfolio from Legrand is purpose-built for custom audio installations. The NVP5050 provides 25 Watts of power per channel at 8 ohms or 50 Watts of power per channel at 4 ohms to bring stereo music to any three rooms of a home. Your music selection is limitless thanks to built-in access to the most popular streaming music services as well as your own networked personal music collection. The scalable Player system is comprised of powerful multi-zone rack-mount amplifiers, flexible wired or wireless single-zone Players and all-in-one streaming music Players, including a home theater sound bar and tabletop speaker. This model is an energy-efficient 1U rack-mounted design that is quick to install. With easy setup, convenient control options and simplified integration with leading control systems, Nuvo makes it easy to fill any space with uncompromising sound.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compatible with Legrand’s other Nuvo Players for a truly custom, flexible installation solution
  • Connect to storage devices, analog equipment or home theater receivers through the units' analog audio line-in, line-out or USB ports.
  • High fidelity audio is delivered to three separate areas of your home from a single, rack-mountable unit
  • Manage your music via the convenient wall-mounted P10 keypad, P30 touchscreen or wirelessly from the palm of your hand with free apps for your iOS or Android device
  • Remote network and device management with Domotz PRO
  • Seamless integration into advanced automation systems from Vantage, Crestron, Control4, KNX, and more - visit the Player Portfolio third party drivers page

Specifications

General Info
Color Black
Product Line Nuvo
Country Of Origin China
UPC Number 701963860273

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hi. I have a Nuvo P5050 and P100 controlling 4 zones. I recently purchased a Sonos Arc with sub. I'm currently using the Nuvo app to control the Nuvo parts, and Sonos for the Arc/sub. Is there a way to combine the systems to control from a single app?

Asked by: Jeff
sorry there is not. They run on completely different platforms. If the Sonos Arc supports Apple AirPlay, you can use AirPlay to play to the Sonos Arc and the NUVO P5050, then use the NUVO app to combine the P100 to that stream. That's probably the only way to make it all play the same thing at the same time.
Answered by: Wiremold Tech Support
Date published: 2022-11-24

Does my NV-P5050-NA have the capability to add a microphone as an input?

Asked by: Phil
Not directly, as you would need a microphone to line input converter. Furthermore, if you used a microphone input it would not be able to have music playing in the background while talking on the mic. You would have to change inputs to the mic to speak, then change back to the audio stream source.
Answered by: Wiremold Tech Support
Date published: 2022-11-15

Hi, I'm looking for a solution to stream music from my Iphone (Itunes or Youtube) in multiroom manner (up to three rooms). Does any of your products alows to stream music from my Iphone (Itunes or Youtube)?

Asked by: Pavel
We're sorry, as of 10/12/2021 the NUVO brand has been discontinued and will no longer be available for sale. Please accept our apologies. Sincerely, Jeffrey M.
Answered by: Wiremold Tech Support
Date published: 2021-10-20

Hi. I recently bought a P5050 player but during the procedure i didn't add all the three zones and finish the setup procedure. Can you help me how to factory reset the player and start the setup one again. Thanks in advance!

Asked by: 12345
If you didn't finish the setup and one or more of the zones are still green (indicating defaulted) you don't need to default the system, you can just add the remaining zones by going to the Nuvo App and tapping the settings gear, then "Add a Component". This will walk you through adding the other zones as in the original setup. Should you need to default the zones completely there are two methods depending on hardware revision. Try pressing and holding Zone 1's connect button for 15 seconds. The zone light should go out, blink green shortly, then blink white. Once defaulted the zone will go solid green. Repeat with the remaining zones. If that doesn't reset it to default (green lights) then try the standard method. Power the unit down. Power it back on. As soon as any light shows on the zone buttons, immediately press and hold the connect buttons until the zone lights turn green, then release. They will blink green 3-5 times, then blink white. Once complete the zones will be solid green indicating a default state.
Answered by: Wiremold Tech Support
Date published: 2022-11-15

Can you connect a NUVO P5050 to a Samsung Smart TV via Bluetooth. I would like to play my TV thru the speakers in my TV room that are wired up thru the Nuvo P5050 amp system. Is this possible??

Asked by: John Ryan
  • y_2026, m_11, d_11, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_NVP5050NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT