COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Nuvo P600 DIN Rail 4 Zone Player Kit
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Multiple
Finish: Varies
Connection Type: Line Input Connector: 3mm stereo; Speaker Output Connection: screw-down; USB Connection; Network Connectivity: RJ45, Cat 5e minimum
Listing Agencies/Third Party Certifications
FCC Standard: Yes
Construction Information
Material 1: Plastic
Dimensions
Length (US): 6"
Width (US): 11"
Volume: 726 cu.in.
Height: 11"
Technical Information
AC Voltage Input: 24VDC
External Power Input: 24VDC
Frequency: 20Hz - 20kHz +/- 0.5dB
LAN Ports: RJ45, Cat5 minmum, 10/100baseT minimum
Mounting: DIN Rail
Operating Temperature (Celsius): 0 - 40
Output Impedance: 4/6/8 Ohm
Power Peak: 80W
Buy American Act Compliance
Country Of Origin: CHINA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
PepResources
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 62ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 191ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;