text.skipToContent text.skipToNavigation

Discontinued - lyriQ™ Triple Source Input

AU7428 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  AU1011WH

Distributes three audio sources to multiple locations in the home. The lyriQ Triple Source Input and Four Source, Eight-Zone Distribution Module retrofit with existing lyriQ Audio components to expand a single source system into a multi-source system.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • CD quality Bluetooth 4.0 receiver with aptX
  • For use with the lyriQ Audio System

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
Replaced by Part Number  AU1011WH
UPC Number 804428030393
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can you use the " A " RJ45 out jack of a triple source input (Au1011) to drive a single source (Au7396) 4-zone distribution module without using the 2nd "B" input RJ45 jack?

Asked by: Rob
You can not. It is necessary to use a single source input for the AU7396/AU1014 LyriQ distribution modules.
Answered by: Wiremold Tech Support
Date published: 2022-04-11
  • y_2025, m_7, d_1, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AU7428, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT