text.skipToContent text.skipToNavigation

Discontinued - 8-in In-Wall Pre-Construction Speaker Bracket Pair

36467502 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Unique bracket provides easy installation of On-Q speakers. Made from durable plastic allowing the bracket to be moved (slid back and forth) for easier installation.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Discontinued | 8-in In-Wall Pre-Construction Speaker Bracket Pair

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin United States
UPC Number 804428013754
Technical Information
Bracket Aluminum wings and EZ-Alignment Slot
Compatibility 8”” In-Wall Speakers
Durability Shatter Resistant

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;