
This RCA to RCA mini patch cable will connect two video applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | On-Q | ||
Country Of Origin | China | ||
UPC Number | 804428027263 |
Technical Information
Capacitance | 22 pF/ft | ||
Temperature Rating | -20° - 85° C |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1