COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Category 5 Color Camera Kit
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: RCA Patch Cable: RG Shielded Coaxial Cable
Color: Modulator: Black
Cameras: White
Camera Module: Gray
Connection Type: Patch Cable: RCA, Gold Plated
Type: Camera/Modulator Kit
Input Plug Type: Camera Module: 4 x RJ45 Input Jacks
Modulator: F Connector
Listing Agencies/Third Party Certifications
UN SPSC: 45111801
Dimensions
Depth (US): Modulator: 4.75
Height (US): Modulator: 1.625"
Width (US): Modulator: 3.625 in
Cord Information
Connector Type End One: Patch Cable: 1 x RCA Plug
Connector Type End Two: Patch Cable: 1 x RCA Plug
Cord Length US: Patch Cable: 12.0"
Technical Information
AC Voltage Input: Modulator: 110 V Power Supply included
Amps: 800mA
Compatible Power Supplies: LCD Module: PW7725 (included)
Frequency: UHF: Channels 14 to 69
Cable: Channels 60 to 94 and 100 to 125
Frequency Response: Modulator: +/-3 dB max from 100 Hz to 10K Hz with 1K Hz as a reference
Jack Connectors: RJ45 and RCA
Material: Faceplate: Plastic ABS
OhmValue: Patch Cable: 75 Ohm
Modulator: 10K Ohm min input impedence from 1K Hz to 10K Hz
Operating Temperature (Celsius): -10°C to 50°C
Output And Line Out Connection: Camera Module: 4 x RCA Audio Out, 4 x RCA Video Out, 1 RCA Video Sequence Out
Volts (DC): Camera Module: 12 VDC
Watts: Camera Module: 9.6 W max
You Might Like
TM870W-P
15A NAFTA-Compliant Single Pole Switch, White
TM870NAW
(0 Reviews)
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 46ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 63ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;