Discontinued - 5000 Series 8-in In-Ceiling Speaker, Recommended
HT5800
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by NV4IC8
The 5000 Series Speakers were designed specifically for surround sound home theater applications, and answer the need for exceptional sound and higher power ratings in the home.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Foam gaskets to minimize vibration and provide an air-tight seal
- Exceptional sound plus higher power ratings for home theater applications
- Serves as an upgrade to the 3000 Series speakers Impedance 8 Ohms Frequency Response 60Hz-20KHz Wattage 75W RMS / 150W Peak
- High-quality poly woofers and UFLC Soft Dome tweeters
- Self-centering screw heads combine with pre-construction brackets to allow continual, secure adjustment during installation
Specifications
General Info
Product Line | On-Q | ||
Replaced by Part Number | NV4IC8 | ||
UPC Number | 804428026419 | ||
Country Of Origin | China |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1