text.skipToContent text.skipToNavigation

Discontinued - 3000 Series 6.5-in In-Ceiling Dual Voice Coil Speaker

MS3652 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  NV2IC6DVC

Designed to be used in spaces where a pair of speakers won't fit, the dual voice coil stereo speaker contains both left and right channels. Optimized for whole house music distribution with maximum efficiency, 3000 Series Speakers are built with mica f

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Affordable high-efficiency speakers with low distortion provide a crisp, clear sound
  • Affordable high-effeciency speaker with low distortion provides a crisp, clear sound
  • Foam gaskets minimize vibration and provide air-thight seal

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
Replaced by Part Number  NV2IC6DVC
UPC Number 804428027331
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Frequency Response 60 to 20 KHz
Impedance 6 Ohm
Sensitivity 50

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;