text.skipToContent text.skipToNavigation

1x8 Enhanced Passive Video Splitter-Combiner

VM1002 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 58ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$59.99 USD

High-performance splitter designed for digital cable, On Demand, Pay-per-View and high-speed cable Internet.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Strong 15 dB RF video amplification improves signal throughout the home system
  • Bracket included.
  • DC passing between all ports.
  • Uses standard F type connectors.
  • Handles up to eight outputs and one input.
  • 1 GHz Bandwidth.

Specifications

General Info
Product Line On-Q
Country Of Origin China
UPC Number 804428021629
Dimensions
Product Depth US 1.85 in
Product Length US 6.42 in
Product Width US 3.6 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Insertion Loss 11.1 dB
Temperature Rating -40° - 140° F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do these units have a warranty? We had 40+ installed in 2016 and this week, 2 of them started failing and losing TV signal.

Asked by: Anonymous
All On-Q products that carry an electrical signal, have a one year from "date of install". This unit falls under that category. At the year 2016, these would be out of warranty.
Answered by: Wiremold Tech Support
Date published: 2024-03-15

Directv says they require a SWM splitter, will this meet the SWM requirement?

Asked by: jameslick92

Can this ON-Q mod. vm1002-v1 be used to split up Dish joey boxes ?

Asked by: John
  • y_2026, m_3, d_23, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_VM1002, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT

You may also like...