text.skipToContent text.skipToNavigation

Discontinued - Intercom Module, Standalone

IC1000 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This replacement Broadcast Intercom Module fits into any On-Q enclosure while supporting 12 room units and up to three door units.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Works in conjunction with the lyriQ Single Source Audio System and both the Broadcast and Selective Call Intercom Systems by automatically muting any music that is playing through the system
  • Bracket included.
  • Connect with an: Intercom Door Chime (F7601) and sound a three-note door chime at up to three door units.

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard FCC, RoHS
UPC Number 804428019527
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connector RJ45 and 110 IDC Punchdown

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I have this system in my home (originally from Greyfox) and the intercom module (F7593) seems like it needs to be replaced. How can I get a replacement for the intercom module? I have searched everywhere online (both with the greyfox part number and onQ)

Asked by: Ray Shalabi
This system is discontinued and no parts are available from the manufacturer. You may also try searching for ONQ part IC1000 as it is an identical part to the one you referenced. Legrand has closed the OnQ and NUVO home systems businesses and no longer makes any intercom systems. Should you need to replace the system, you will need to go to another manufacturer for this.
Answered by: Wiremold Tech Support
Date published: 2024-06-20

What wall units and door unit go with the IC1000 module

Asked by: Rich
This system is long discontinued with no available replacement parts
Answered by: Wiremold Tech Support
Date published: 2021-03-31
  • y_2025, m_7, d_3, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_IC1000, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT