text.skipToContent text.skipToNavigation

Discontinued - radiant® Broadcast 4-Room Intercom Kit, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This IC7401 radiant Broadcast 4-Room Intercom Kit is the perfect starting point for a best-in-class intercom system. Providing easy and accessible whole-home communication, the kit includes everything you need for four rooms of all-call func
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Discontinued | radiant® Broadcast 4-Room Intercom Kit
  • Compact, single gang Broadcast Intercom Room Stations provide effortless, simultaneous communication between rooms
  • Tailor an in-home communication system by combining with Selective Call Room Units and Front Door Unit
  • Features buttons for monitoring and mute functions
  • Part of the radiant: collection
  • Available in White and Light Almond

Specifications

General Info
Color White
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard UL, FCC
UPC Number 804428432715
Technical Information
Connector RJ45

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

When was this discontinued and will there be a replacement version? Also could a unit be mounted outdoors? Of course away from direct rain, under a roof and protected, but outside nonetheless?

Asked by: Chris
The system was discontinued in October 2020. No replacement is planned. We have exited the intercom market The IC5002 was an outdoor doorbell station. The IC5004 was an outdoor patio station. The IC7001 was designed only for indoor use and would fail quite quickly when used outdoors.
Answered by: Wiremold Tech Support
Date published: 2021-03-11
  • y_2025, m_7, d_18, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_IC7401WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT