text.skipToContent text.skipToNavigation

12-Port Cat 5e Network Interface Module

AC1014 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$124.99 USD

Easily switch an outlet from Voice to Data or from Data to Voice with this Cat 5e Network Interface Module.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Meets Cat6 specifications
  • High density mini patch panel.
  • RJ45 ports labeled 1 thru 12.

Specifications

General Info
Product Line On-Q
Country Of Origin China
UPC Number 804428029663
Dimensions
Product Depth US 6.0 in
Product Height US 6.0 in
Product Length US 6.5 in
Product Width US 2.35 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...