text.skipToContent text.skipToNavigation

Discontinued - Installation Bracket for Network Interface Module

AC1033 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This reusable bracket is an installers tool that improves productivity of Network Interface Module (AC1012, AC1013, AC1014, AC1015) installations.


The bracket temporarily mounts in the enclosure during installation, stabilizing the bracket and

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Five rubber grommets included in each package
  • Creates a stable surface in the enclosure to terminate the punchdown blocks in the module
  • Ideal for high volume installations, such as multi-dwelling unit (MDU) projects
  • Smooth powder coat finish

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin United States
Standard RoHS
UPC Number 804428068877
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;