text.skipToContent text.skipToNavigation

Discontinued - High Performance Power Over Ethernet Injector

DA2401 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This compact device is designed to easily mount into any Legrand enclosure and provide 30 watts of power for a variety of PoE compatible devices. The DA2401 is a 4 port Gigabit High Power PoE injector. The unit complies to the IEEE 802.3at standard for

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • LED indicators affirm connectivity for each network stream
  • Connects up to four devices.
  • Superior safety with built-in overload and short-circuit protection.
  • For connecting wireless access points, IP cameras, touchscreens and IP phones.

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Number of Receptacles 4
UPC Number 804428065128
Technical Information
Connection RJ45
Environmental Conditions 0°C to 50°C, 5% to 95% Relative Humidity
Input Voltage 52 to 56 VDC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;