text.skipToContent text.skipToNavigation

Discontinued - 5-Port 10/100 Ethernet Network Switch

DA1002 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  DA1008

Supports up to five connections in a 10/100 Mbps Ethernet local area network. Complies with IEEE 802.3 10BaseT and 802.3 100BaseT switch standards and is auto-sensing and auto-configuring. Meets stringent FCC Class B requirements for minimizing interfe

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Enables users to share printers, files, modems and access to high-speed network services
  • Provides connectivity for computers for a local area network (LAN)
  • Power supply not included. Recommend PW7760

Specifications

General Info
Product Line On-Q
Country Of Origin China
Replaced by Part Number  DA1008
UPC Number 804428021704

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;