text.skipToContent text.skipToNavigation

Discontinued - 24-Port Gigabit Ethernet Switch

DA2524 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Designed for AV rack systems, this plug-and-play switch networks up to 24 devices to Gigabit Ethernet. The switch ships with a power cord, mounting ears for a standard 19"" rack, and rubber feet for a desktop application.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Patented Top Dog RF communication protocol: 900 MHz radio
  • Total switching capacity is 48Gbps with 2Gbps throughput per port in full duplex mode
  • Mounts in a standard 19-inch rack
  • UL listed with built-in power supply
  • Compliant to FCC, CE and RoHS rules and standards
  • Energy efficient with power saving modes on each connection

Specifications

General Info
Product Line On-Q
Country Of Origin China
UPC Number 804428068945

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;