


Discontinued - 802.11ac Low Profile Wireless Access Point
DA1104NP
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by DA1104
This indoor, dual-band access point offers the fastest wireless speeds with the latest Wi-Fi standard, 802.11ac. It delivers single stream data rates of up to 867Mbps (5 GHz) with a total streaming capacity of 1.2Gbps.
The DA1104 is a 2x2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- High-speed Gigabit connectivity
- Compliant with IEEE 802.11ac and IEEE 802.11a/b/g/n standards
- PoE compliant (IEEE 802.3at) to transmit data and power over a single UTP cable
- 2x2 MU-MIMO capabilities with beamforming
- Ships with a ceiling mount cover, power supply and power injector
- FCC, IC and RoHS compliant
Specifications
General Info
Application Sector | Residential | ||
Product Line | On-Q | ||
Replaced by Part Number | DA1104 | ||
Standard | IEEE 802.11b/g/n/ac- FCC Part 15B & 15C- IC- RoHS | ||
UPC Number | 804428122210 |
Technical Information
Antenna | Omni-directional | ||
Compatibility | IEEE 802.11a/b/g/n/ac- 802.3af/at Power over Ethernet | ||
Data Transfer Rate | 1.2 bps | ||
Number of Ports | 32 | ||
Processor | 8.07 |
Resources
Installation Instructions
Supporting Document
User Guides
Software Downloads
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What FW version is the one listed on this page? It's called “DA1104 AC Access Point KRACK vulnerability update” but the .bin file doesn’t tell you what version it is for the WAP. My WAP’s say they have “V1.0 (Build 3465b171027)."
Alas, not so. After uploading the "DA1104 AC Access Point KRACK vulnerability update" .bin file via the web interface, said Web GUI states the FW version is V1.0 (Build 3465b171027). I guess this would be v 1.3465b171027.
Date published: 2021-07-30
Ho do I change the name displayed on the WIFI ?
The owner's manual for this Access Point can be found under resources on this page. It describes the process to rename and change the password.
You will need to know the IP address of the Access Point to get into this configuration page.
Date published: 2020-12-04
I have a Legrand WAP installed 2008 in my residence. Will the upgrade to the DA1104NP be recommended ?
The DA1104 has been discontinued.
I would advise looking to the Luxul brand of wireless Access points to replace that aging Access Point.
Date published: 2020-12-04
Does your web site list the latest firmware for the On-Q model DA1104?
The firmware on the site is the most current.
Date published: 2020-12-03
Bazaarvoice SAP Hybris Integration Version 2.8.1