text.skipToContent text.skipToNavigation

Discontinued | EZ-RJ45 Modular Cat 6 Plug

AC2006 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Our Cat 6 EZ-RJ45 Connector makes it easy to quickly and efficiently terminate wires of any length. Large cable openings reduce the distance between the wires and contacts, creating optimal performance and reliable connections every time. Available in

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Jacket rated CL2 for in-wall installation
  • Color-coded connections for easy hook-up
  • No tools necessary for installation
  • Gold-plated RCA connectors for excellent signal transmission while inhibiting corrosion
  • 75 ohm RG-59 cable for video and two slim stranded conductors for L/R audio

Specifications

General Info
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Replaced by Part Number  AC346025
UPC Number 804428065951
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;