text.skipToContent text.skipToNavigation

Discontinued - Compression RG6U-Quad Shield RCA Plug

AC300450 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Quickly customize the length of home theater audio/video cables, each package comes with 6 unique color band packs to properly identify almost any application. Gold-plated brass provides years of reliable service.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 6 unique color bands support most A/V applications
  • Gold-plated head, Nickel-plated brass body
  • Terminates on both RG6 and RG6 Quad Shield coaxial cables
  • Terminates with Adjustable Compression Tool (AC3007)
  • Available in 10 and 50 packs

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard RoHS
UPC Number 804428121862

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What are the coax strip specs to terminate these connectors correctly?

Asked by: Ryan
standard 1/4" - 1/4" strip
Answered by: Wiremold Tech Support
Date published: 2023-02-15
  • y_2025, m_7, d_7, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AC300450, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT