text.skipToContent text.skipToNavigation

Discontinued - Compression RG6U-Quad Shield Right Angle RCA Plug

AC300510 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Quickly customize the length of home theater audio/video cables, each package comes with 6 unique color band packs to properly identify almost any application. Gold-plated brass provides years of reliable service.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 1 GHz performance
  • Gold-plated head, Nickel-plated brass body
  • Terminates on both RG6 and RG6 Quad Shield coaxial cables
  • Terminates with Adjustable Compression Tool (AC3007)

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard RoHS
UPC Number 804428121794

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;