Replacement Lock Assembly and 2-Key Kit - Hinged Cover
36447801
On-Q
Replacement Lock Assembly and 2-Key Kit - Hinged Cover is rated
out of
5 by
5.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$9.73 USD
Replace a broken lock or remedy a lost key issue with this Replacement Lock Assembly
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Product Type | Lock Assembly | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | China | ||
| UPC Number | 804428006756 |
Dimensions
| Product Height US | 0.5 in | ||
| Product Width US | 4.0 in |
Resources
Reviews
Rated 4 out of
5
by
Brian from
Nothing special
If you're a homeowner and not a distributor you can't buy from directly from legrand, but that's ok because it is just a 3/4 inch diameter mailbox lock. I got a Prime-Line U-9940 5 cam style with clip. Works great just had to bend the clip a bit to get it to sit flush.
Date published: 2024-05-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
This part is seemingly very hard to find. I purchased my 30" cabinet from Amazon and can't find a reputable site online or any store locally that has this. Can I please order this from you?
If you're a homeowner and not a distributor you can't buy from directly from legrand, but that's ok because it is just a 3/4 inch diameter mailbox lock. I got a Prime-Line U-9940 5 cam style with clip. Works great just had to bend the clip a bit to get it to sit flush.
Date published: 2024-10-28
Greetings! The spring clip which comes with the lock does not fit the opening of replacement cabinet doors. What size panel nut should be used instead and where may one be purchased? Thanks!
Please reach out to technical support via phone regarding this issue, as we've successfully tested the replacement lockset with both metal and plastic enclosure doors.
8669773901 Option 9
Date published: 2021-09-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1040F | On-Q
Mounting Plate designed for plastic and metal enclosures allows you to install multiple devices in your enclosure.
$32.46
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC103520 | On-Q
The Cable Management Clips harness messy spaghetti wiring within a plastic enclosure, keeping cables neat and installations clean
$21.63
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1031 | On-Q
6 Outlet High Density Half Width Power Strip Module designed for On-Q Enclosures.
$64.92
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1034 | On-Q
These grommets are compatible with the top-facing knockouts
$3.03
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1060 | On-Q
The Shelf Mounting Bracket provides a vented stable surface to rest and secure heavy or tall 3rd party devices inside the enclosure.
$16.39
