text.skipToContent text.skipToNavigation

Discontinued - High Performance RJ45 Modular Plug Hand Tool

36440601 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Professional quality hand tool cuts, strips, and terminates Cat 5e cable. Ratchet control provides complete, high-quality termination. Includes high performance 8 position die set. Other interchangeable die sets are available as well.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes high performance 8 position die set

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin United States
Handle Color Orange
UPC Number 804428003960
Dimensions
Overall Length 9.7 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does it do the push through cable, s ends (networking). 4 pare

Asked by: Anonymous
This only terminates standard RJ45 male connectors. You want an "E-Z" RJ-45 crimp tool if you wish to use the connectors that send the conductors through the end of the connector to be cut off by the tool when crimping.
Answered by: Wiremold Tech Support
Date published: 2023-01-18
  • y_2025, m_7, d_14, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_36440601, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 56ms
  • QUESTIONS, PRODUCT