text.skipToContent text.skipToNavigation

Discontinued - Small Rough-In Enclosure For Concrete Construction

F7505 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  F7506

Low-cost, 20"" enclosure designed for concrete construction is made of a thicker, more durable grade of steel to withstand concrete pour. Multiple enclosures can be stacked for increased capacity & storage of peripherals and front mounting flange fo

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made of 16 gauge steel to withstand concrete pour

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin United States
Replaced by Part Number  F7506
Standard UL, RoHS
UPC Number 871744100239
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Frame Cold Rolled Steel
Thickness 0.12 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;