text.skipToContent text.skipToNavigation

Discontinued - Large Rough-In Enclosure For Concrete Construction

F7506 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The 36-inch large enclosure for concrete construction was designed specifically to meet the needs of larger, custom concrete homes in southern US, Puerto Rico and South America. 

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Discontinued | Large Rough-In Enclosure For Concrete Construction

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin United States
Standard UL (UL1492, UL1863), RoHS
UPC Number 871744102875
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Frame Cold Rolled Steel
Thickness 0.12 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;