text.skipToContent text.skipToNavigation

Discontinued - 8-inch MDU Enclosure Kit

EN0802 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This kit provides a repetitive and cost effective strucutured wiring solution for multi-dwelling units (MDU) and small homes. The kit facilitates service distribution to six phone and four video locations.

For a customized solution, unpopulated enclo

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes the enclosure and cover with an installed 6-way phone module (TM0106), a 4-way coax splitter (VM0204), and 6-port cat 5e data board (AC0506)
  • Facilitates both flush and surface-mount installations. For flush mounting, mounting tabs and drywall depth indicators are provided.
  • Knockouts include screw driver holes for easy removal
  • Includes four self-tapping screws for mounting and optional hardware to lock the cover

Specifications

General Info
Color White
Type Enclosure
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard UL, RoHS
UPC Number 804428121947
Dimensions
Product Depth US 4.5 in
Product Height US 9.0 in
Product Width US 15.37 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility Special MDU Modules Only
Enclosure Type MDU (Multi-Dwelling Unit)
Thickness 15.25 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;