text.skipToContent text.skipToNavigation

4-Way 1GHz Vertical Coax Splitter

VM0104 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$10.50 USD

The 4-Way 1GHz Vertical Coax Splitter is ideal for basic structured wiring applications. It provides consistent signal distribution across four outputs, making it suitable for small homes and multi-dwelling units. This splitter is designed to fit into an EN0800 enclosure, ensuring a neat and organized installation.
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Package includes one 6-way 1 GHz coax splitter

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard RoHS
UPC Number 804428122067
Dimensions
Product Depth US 1.22 in
Product Height US 1.62 in
Product Width US 2.91 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;