$54.61 USD
This 14-inch enclosure features universal On-Q bay-style mounting holes that are compatible with all bay-style modules. It also includes larger top openings that make pulling wire easier as well as additional knockouts, more side lances, and side tabs for more flexible mounting.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Product Type | Wiring Enclosure | ||
| Material | Steel | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| Standard | UL (UL985, UL1023, UL1863), cULus, CSA, RoHS | ||
| UPC Number | 804428023050 |
Dimensions
| Product Depth US | 3.6 in | ||
| Product Height US | 14.0 in | ||
| Product Width US | 14.25 in | ||
| Enclosure Size | 14 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Frame | Cold Rolled Steel | ||
| Thickness | 0.1 in |
Resources
Installation Instructions
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you sell just the cover? Mine must have gotten thrown away during construction.
Part number EN1420 is the cover you seek.
Date published: 2026-05-07
Do you make an expansion box for the Legrand EN1480 junction box. Mine is recessed and is too full. I need an extension.
Not for the 14" enclosures.
Date published: 2020-12-04
EN1480 On-Q - What is the screw/threading; I am seeking for the cover screws?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN2080 | On-Q
This 20-in On-Q enclosure is the perfect solution for a basic structured wiring system.
$103.81





















