$160.67 USD
This 28-inch enclosure is the perfect solution for a basic structured wiring system. It features larger top openings that make pulling wire easier as well as additional knockouts, more side lances, and side tabs for more flexible mounting. It includes a hinged door.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 28-in Enclosure with Hinged Door
- Drywall depth indicators
- Flush and surface installation
- Mounting tabs provide correct flush-mount position for standard installations
- Patented mounting system offers versatile module mounting options
- Literature pouch included for dealer information
- Includes self-adhesive cable identification table
- Cover included
- Made in the USA
Specifications
General Info
| Color | White | ||
| Type | Enclosure | ||
| Material | Steel | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| Standard | UL (UL985, UL1023, UL1863), cULus, CSA, RoHS | ||
| UPC Number | 804428023135 |
Dimensions
| Product Depth US | 3.6 in | ||
| Product Height US | 28.0 in | ||
| Product Width US | 14.25 in | ||
| Enclosure Size | 28 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | (2) rectangular knockouts for 1-gang electrical box | ||
| Frame | Cold Rolled Steel | ||
| Thickness | 0.1 in |
Resources
Installation Instructions
Supporting Document
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are the hinged doors available for purchase separately? I personally need two hinged doors for the OnQ 2850. Please let me know if this is a possibility.
You can purchase the Hinged Doors separately, the part number for the 28 in enclosure hinged door is EN2860
Date published: 2024-01-10
Can the hinged door being mounted to open on either side (right vs left)?
yes
Date published: 2025-09-19
Can I use AC 1040 with this - that is thinner? What kind of velcro would I need?
AC1040, or if you need a less wide bracket, the AC1050 would work.
C2G has a good, reasonably priced roll of velcro:
https://www.cablestogo.com/product/29853/25ft-hook-and-loop-cable-wrap-taa-compliant
One side is the hooks, and the other side is the loops, just cut it to the length you need to hold down whatever you need.
Feel free to email us at technical-support.hs@legrand.us or call us at 18002234162 Option 3, Option 2 if you want more personal support.
Best wishes,
Jeffrey M.
Legrand Home Systems Technical Support.
Date published: 2024-12-17
Posting a new question as I don't see a way to reply to the previous one. Thanks for the info. If I get 363729-01Plungers & Grommets (10 Pack), will I be able to insert them into the holes in the enclosure and hang the switch using them? Thanks
Use either the AC1050 mounting plate with velcro straps or zipties, or use the AC1035-20 with velcro straps and zip ties.
Date published: 2021-03-23
Can I mount wall-mountable network switches I have (netgear gs108 / gs308) in this? What do I need for that? In general what is the way to install things like a cable modem neatly in this?
Refer to the below link containing a catalog of various mounting plates, brackets, and shelves for use with our enclosures for this purpose.
https://legrand.webdamdb.com/directdownload.php?ti=38631799&tok=PIWa8eJxXYsgJQQYM14dQwRR
Sorry about the previous answer not having the correct file attached.
Date published: 2021-03-22
I have this metal enclosure - is there a plastic door available to fit on it, to enable wifi signal to pass at least in one direction? I recognize that performance will be reduced, but at least a plastic door will help in my situation
There are aluminum ringed doors available for those enclosures with a plastic window in the front.
364593-11 has clear glass
364593-14 has a smoked color glass
Date published: 2024-08-23
If I place routers in this will they function? There was some question about it being metal and possibly blocking signal. I have a 14x14 now and was going to upgrade to the 28x14
It is not a good idea to install a wireless router inside of any metal enclosure as it will block a majority of the wireless signal.
We would recommend you go with the ENP series plastic enclosures instead as they are made of plastic and will not degrade your wireless signal.
ENP3050NA being a 30" tall enclosure would be the closest size to the 28" metal enclosure.
Date published: 2021-03-09
Does the EN2850 come with a lock? It shows in the picture of the enclosure but no where in the spec sheet I have does it state that it comes with a lock. If there is a locking option , can you please provide the product code and price. Thanks.
the EN2850 has an option for a lock or latch
latch AC1019
lock 36447801
Date published: 2020-12-03
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1031 | On-Q
6 Outlet High Density Half Width Power Strip Module designed for On-Q Enclosures.
$64.92
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1050EMK | On-Q
The 5-in Mounting Plate Combo Kit combines device mounting and cable management solutions into a single package.
$27.04
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1060 | On-Q
The Shelf Mounting Bracket provides a vented stable surface to rest and secure heavy or tall 3rd party devices inside the enclosure.
$16.39
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZFPR6A05Q12-08 | Ortronics
EZ Patch™ Flat Pack Reduced Diameter










