text.skipToContent text.skipToNavigation

Discontinued - 42-inch Enclosure with Knockouts, No Cover

EN4285 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  EN4280

The EN4285 series enclosures include five knockouts on the top of the enclosure. They are also vertically stackable to allow cable passthrough between any two ENxx85 enclosures. For Fiber to the Home (FTTH) applications, it will fit ONTs of 3.6"" depth

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for in-wall storage and distribution of structured wiring and AV components
  • Stackable design allows for connection of two systems
  • Cover not included
  • In FTTH applications, it fits ONTs of 3.6'' depth or less. In 28'' and 42'' enclosures, 2.5'' can be added to depth with enclosure extender
  • UL listed
  • Made in the USA

Specifications

General Info
Color White
Type Enclosure
Product Line On-Q
Country Of Origin United States
Replaced by Part Number  EN4280
UPC Number 804428030287
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;