text.skipToContent text.skipToNavigation

Discontinued - 20-in Plastic Enclosure with Hinged Door

ENP2050 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  ENP2050NA, ENP2050NA

Constructed with a robust, wireless transparent ABS plastic material, this lightweight enclosure is designed to integrate wireless devices into traditional structured wiring installations.


The enclosure mounts easily for both surface and recesse

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Cover adds 1.2'' of depth for cable headroom and 3rd party device compatibility.
  • Universal mounting grid maximizes compatibility with 3rd party products without additional brackets.
  • Extra venting along the vertical plane of the door allows for superior heat dissipation.
  • Staggered mounting tabs allow multiple enclosures to mount in adjacent stud bays.
  • Cover is reversible with metal hinge that can attach to left or right side of enclosure.
  • Lockable with provided screws
  • Tapered design allows enclosures and covers to stack for efficient transportation and warehousing
  • Hinged door covers drywall hole for clean finish
  • UL listed.

Specifications

General Info
Product Line On-Q
Replaced by Part Number  ENP2050NA, ENP2050NA
UPC Number 804428432746
Country Of Origin China
Package Quantity 1
Type Enclosure
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  C22.2 No. 60950-01-07

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does the ENP2050NA Carry any kind of FIRE RATING?

Asked by: Jeff
No.
Answered by: Wiremold Tech Support
Date published: 2023-04-19

Is there any reason this can't be mounted horizontally? Other than the door flapping down or needing to be propped up?

Asked by: Ben Varquez
You would have to create custom attachment points. This enclosure's mounting tabs affix to the face of the stud, not the sides. We would suggest the ENP1705NA as a better solution as it is designed to mount using drywall tabs or mounting to the studs. The door is a two piece snap-in affair that won't have the "flap-down" effect you mention.
Answered by: Wiremold Tech Support
Date published: 2023-04-20

How can this be installed into an existing wall? The drywall is installed and studs are not exposed to fasten the tabs.

Asked by: Rhi115
You will need to cut your box opening and then cut notches in the drywall for the mounting tabs to attach to the face of the studs. The trim ring of the door will cover a reasonable amount of the cutout dimension. You may have to have the drywaller clean up the notched out area.
Answered by: Wiremold Tech Support
Date published: 2023-11-20
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_ENP2050, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT