text.skipToContent text.skipToNavigation

Discontinued - 20-inch Plastic Door and Trim Kit , 5-Pack

ENP20615 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  ENP20605NA

Find the specifications, resources, related products, and answers to your questions you need for the discontinued 20-inch plastic door and trim kit 5 pack.
The full 20-inch plastic enclosure including door and trim can be found here and the 20-inch plastic enclosure with no cover or trim kit here.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Cover adds 1.2'' of depth for cable headroom and 3rd party device compatibility.
  • Extra venting along the vertical plane of the door allows for superior heat dissipation.
  • Trim Ring conceals drywall imperfections, creating a smooth transition to wall surface.
  • The Trim Ring's modular snap-together design saves valuable space and cost of bulky shipping and warehousing.
  • Trim Ring can be installed to support left or right door swing.

Specifications

General Info
Color White
Type Door
Product Line On-Q
Country Of Origin China
Replaced by Part Number  ENP20605NA
UPC Number 804428433576
Dimensions
Product Depth US 1.35 in
Product Height US 23.42 in
Product Width US 17.48 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;