text.skipToContent text.skipToNavigation

Discontinued - 42-in Plastic Trim Ring

ENP4201 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Plastic Trim Rings conceal imperfections in drywall cutouts for clean enclosure installations. The modular design snaps together quickly and easily without the need for tools. This also allows the trim rings to be packaged in a compact bag, which s

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Snaps together quickly and easily without tools
  • Modular design allows for compact packaging - reducing storage space and shipping costs.
  • Includes hardware for installation and cable management.
  • Trim Ring can be installed to support left or right door swing.

Specifications

General Info
Type Accessory
Product Line On-Q
Country Of Origin China
UPC Number 804428433217
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  C22.2 No. 60950-01-07
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How long has the trim ring been available to installers?

Asked by: Mpeters
This part is obsolete, the new plastic enclosure part numbers are ENPXXXXNA.
Answered by: Wiremold Tech Support
Date published: 2020-12-03
  • y_2025, m_9, d_16, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ENP4201, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT