Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Universal Integration Mounting Kit
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Black
Finish: Electrophoretic deposition
Type: Accessory
Assembly/Installation Information
Mounting Hardware Included: 4x Strapping Clips, 2x Velcro Cable Handers, Screws
Listing Agencies/Third Party Certifications
UN SPSC: 43223306
Dimensions
Depth (Metric): 1.3 cm
Depth (US): 0.5"
Height (Metric): 2.5 cm
Height (US): 1"
Width (Metric): 2.22 cm
Width (US): .875 in
Technical Information
Material: Cold Rolled Steel, Velcro
Mounting: Enclosure