text.skipToContent text.skipToNavigation

Discontinued - F to Twin Lead Adapter

36477401 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The��F� To Twin Lead Adapter provides a convenient method of adapting stranded cable such as used with Line Level audio or IR to a coaxial cable or jack. This adapter can be utilized with wall plates that have �F� to RCA inserts installed when needing

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two 20 gauge cables attached to a male coaxial F-connector

Specifications

General Info
Product Line On-Q
UPC Number 804428016007
Country Of Origin China
Application Sector Residential
Technical Information
Conductor Range RG6:AWG
Connection Solder/Overmold

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How can these be purchased? Our purchasing department was told these have been discontinued.

Asked by: Everett Candelas
I apologize, you cannot. We no longer manufacture this or any similar product.
Answered by: Wiremold Tech Support
Date published: 2023-07-10

Can this be used for a cable TV cable coming out of the wall that will be covered with an Adorne wall plate?

Asked by: Nancy Frank
This device is intended to be placed on the back of your F-connector only television for 300-ohm twin-lead antenna connection.
Answered by: Wiremold Tech Support
Date published: 2023-04-16
  • y_2024, m_4, d_16, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_36477401, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT