text.skipToContent text.skipToNavigation

Discontinued - Bracket 6.5-in speaker mounting bracket (in-wall)

36467402 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


These speaker brackets are optimized for an easy and flexible installation. They employ shatter proof aluminum wings that have an integrated adjustment channel built in and pre-wiring loops to aid in finding the speaker wire at finish time, keeping it out of the way of the dry-wall saw. All pre-construction brackets also come with center markings for easy alignment with other devices in the ceiling.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Discontinued | Bracket 6.5-in In-Wall Speaker Mounting Bracket

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin United States
UPC Number 804428013747
Technical Information
Bracket Aluminum wings and EZ-Alignment Slot
Compatibility 6.5”” In-Wall Speakers
Durability Shatter Resistant

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;