text.skipToContent text.skipToNavigation

Discontinued - Toslink Audio Cable with Mini-Adapters, 25 ft

AC2425BK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Toslink optical digital cables use light to transfer the audio signal� eliminating any chance for RFI, EMI or ground loop interference. Connect the Toslink cable using one of the mini Toslink Adapters to any audio device such as DVD player, CD player,

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Splits stereo audio from 3.5mm output
  • Cables ship with two mini Toslink adapters for ultimate flexibility
  • Low loss PMMA (Poly methyl methacrylate) core ensures low distortion
  • Includes end caps to protect the conductor from dust, dirt and other material

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard UL, CL2, RoHS
UPC Number 804428008811
Technical Information
Cable Diameter 0.197 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;