Cat 6 Patch Cable, 25 ft, Blue
AC3625BEV1
On-Q
Cat 6 Patch Cable, 7 ft, Blue is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$32.75 USD
This component rated Cat 6 patch cable is constructed with a low profile, snagless boot that protects the tab from catching on other cables in a high density patch panel application.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Blue | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | China | ||
| Standard | UL, CSA, FCC, TIA/EIA-568-B2-1 meets or exceeds Cat 6 standards, 94V-0 Flame Retardant, RoHS | ||
| UPC Number | 804428066859 |
Dimensions
| Cable Length | 25 ft | ||
| Product Length US | 25.0 FT |
Technical Information
| Cable Diameter | 0.25 in | ||
| Cable Type | Cat6 | ||
| Jacket Material | PVC (Polyvinyl Chloride) | ||
| Wire Gauge | 24 AWG |
Resources
Cutsheet
Reviews
Rated 2 out of
5
by
Jerry Langenkamp from
Specs are incomplete
The Box does not state if the cable is wired to spec A or B
Date published: 2025-04-09
Rated 5 out of
5
by
Kevin from
Patch cable
The cable is doing its job. I had to get a rather long one because the way my workstation is set up.
Date published: 2022-10-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this terminated with T568A standards or T568B ?
T568A
Date published: 2023-11-17
Can I use this in my attic down through a inside wall?
Our cables are not rated for in-wall or plenum use.
Date published: 2023-07-27
Can cat 6 Patch cable,On-Q|PROFESSIONAL GRADE be buried under ground.
Absolutely not. Patch cables should not be buried underground. You will need to use bulk cable rated for underground use and filled with a flooding compound. The cables will then need to be terminated at either end with the correct connector types. Please consult a local installer as codes will dictate minimum burial depths and cable types for your area as well.
Date published: 2022-12-29
I need to know if this Cat 6 is insulated or shield cable
This cable is Unshielded Twisted Pair Cat 6 cable.
Try this cable from C2G (a brand of Legrand) if you need Shielded cable.
https://www.cablestogo.com/product/43169/100ft-cat6-snagless-solid-shielded-ethernet-network-patch-cable-blue
Date published: 2021-07-06
Are these shielded or non-shielded? THX
Temperature range . Can I t be used outdoors
What is your Cat 6 Patch Cable conductor size for Poe purposes.
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3610BEV1 | On-Q
Cat 6 Patch Cable, 3m, Blue
$54.61
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3603BEV1 | On-Q
Cat 6 Patch Cable, 3m, Blue
$7.63
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$66.13
