Cat 6 Patch Cable, 3 ft, Blue
AC3603BEV1
On-Q
Cat 6 Patch Cable, 3 ft, Blue is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$7.63 USD
This component-rated Cat 6 patch cable is designed for high-density patch panel applications. Constructed with a low-profile, snagless boot, it protects the tab from catching on other cables, ensuring a smooth and efficient setup. The 250 MHz patch cable fully supports 10 Gigabit Ethernet speeds, making it ideal for both residential and commercial use.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
This component-rated Cat 6 patch cable is designed for high-density patch panel applications. Constructed with a low-profile, snagless boot, it protects the tab from catching on other cables, ensuring a smooth and efficient setup. The 250 MHz patch cable fully supports 10 Gigabit Ethernet speeds, making it ideal for both residential and commercial use.
- 250 MHz patch cable fully supports 10 Gigabit Ethernet speeds
Specifications
General Info
| Color | Blue | ||
| Product Type | Patch Cord | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| UPC Number | 804428433255 |
Dimensions
| Cable Length | 3 ft | ||
| Product Length US | 3.0 FT |
Technical Information
| Cable Diameter | 0.25 in | ||
| Cable Type | Cat6 | ||
| Jacket Material | PVC (Polyvinyl Chloride) | ||
| Wire Gauge | 24 AWG |
Resources (4)
Instruction Sheet
Catalog
Cutsheet
Reviews
Rated 2 out of
5
by
Jerry Langenkamp from
Specs are incomplete
The Box does not state if the cable is wired to spec A or B
Date published: 2025-04-09
Rated 5 out of
5
by
Kevin from
Patch cable
The cable is doing its job. I had to get a rather long one because the way my workstation is set up.
Date published: 2022-10-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Is this terminated with T568A standards or T568B ?
T568A
Date published: 2023-11-17
Can I use this in my attic down through a inside wall?
Our cables are not rated for in-wall or plenum use.
Date published: 2023-07-27
Can cat 6 Patch cable,On-Q|PROFESSIONAL GRADE be buried under ground.
Absolutely not. Patch cables should not be buried underground. You will need to use bulk cable rated for underground use and filled with a flooding compound. The cables will then need to be terminated at either end with the correct connector types. Please consult a local installer as codes will dictate minimum burial depths and cable types for your area as well.
Date published: 2022-12-29
I need to know if this Cat 6 is insulated or shield cable
This cable is Unshielded Twisted Pair Cat 6 cable.
Try this cable from C2G (a brand of Legrand) if you need Shielded cable.
https://www.cablestogo.com/product/43169/100ft-cat6-snagless-solid-shielded-ethernet-network-patch-cable-blue
Date published: 2021-07-06
Temperature range . Can I t be used outdoors
What is your Cat 6 Patch Cable conductor size for Poe purposes.
Are these shielded or non-shielded? THX
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3625BEV1 | On-Q
Cat 6 Patch Cable, 3m, Blue
$32.75
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3610BEV1 | On-Q
Cat 6 Patch Cable, 3m, Blue
$54.61
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3625BEV1 | On-Q
Cat 6 Patch Cable, 3m, Blue
$32.75

