text.skipToContent text.skipToNavigation

Discontinued - Multi-Voltage Power Distribution Module

PW7639 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The multi-voltage power distribution module allows you to power a wide variety of modules and devices.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Package includes a DC power supply with 2 ft barrel connector plug and 1.5 ft AC power plug
  • Overcurrent LED
  • Overcurrent protected with an automatically resetting polyswitch device
  • Main power indicator LED
  • Bracket included, Requires 15V Power Supply
  • Distributes 15 volt DC to 3 locations, 12 volt DC to 2 locations, and 5 volt DC to 1 location
  • Color coded power ports allow for easy and accurate power delivery to your equipment
  • Replacement power cables available in packs of 10 (part number F7716)

Specifications

General Info
Product Line On-Q
Country Of Origin China
UPC Number 804428021667

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;