News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
5.1 Home Theater Outlet Strap with Wall Plate, Almond
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Almond
Connection Type: Banana Jack/Stripped Speaker Wire
Type: Preconfigured Decorator Strap
Listing Agencies/Third Party Certifications
UN SPSC: 39121704
Dimensions
Depth (Metric): 3.2 cm
Depth (US): 1.25"
Height (Metric): 10.6 cm
Height (US): 4.19"
Width (Metric): 4.2 cm/strap
Width (US): 1.65 in/strap
Technical Information
Material: High Impact Flame Retardant Plastic
Receptacle Type: 9x Binding Posts, 1x RCA-F connector
Number Of Receptacles: 11
Resources