text.skipToContent text.skipToNavigation

Discontinued - Quick Connect RJ25 6-Position, 6-Conductor Discontinued - Telephone Keystone Insert, Ivory

WP3473IV On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Part of the Quick Connect family of products, this RJ25 keystone insert supports up to three telephone lines and accepts an RJ45 plug without damage.

Color
Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easily terminate all four pairs using the Legrand Punch & Go Tool (AC3400)
  • 50 microinches of gold on contacts
  • QuickConnect termination for reduced installation time
  • FCC Part 68 compliant

Specifications

General Info
Color Ivory
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Features Quick Connect Compatible
Standard CSA, cULus, RoHS
UPC Number 804428008927
Technical Information
Cable Type Cat5e
Termination Style Punchdown

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will this replace older version of 4 wire connector for standard 4 wire telephone cables

Asked by: Mouse75
  • y_2025, m_7, d_8, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_WP3473IV, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT