Non-Recessed Nickel F-Connector, Gray
WP3479GY
On-Q
Non-Recessed Nickel F-Connector, White 10-Pack is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$2.15 USD
Ensure reliable connections with the Non-Recessed Nickel F-Connector in black. This high-quality connector supports the distribution of home audio, home theater audio, and video, providing clear signal transmission and durable performance. This insert is designed for use in all Keystone Wall Plates and features a standard RCA front jack and F-coaxial rear for high-quality audio and video distribution.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Type | Jack | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| UPC Number | 804428008330 |
Dimensions
| Product Height US | 0.67 in | ||
| Product Length US | 1.2 in | ||
| Product Width US | 0.87 in |
Resources
Supporting Document
Guide Form Specifications
Cutsheet
Reviews
Rated 5 out of
5
by
RC in ME from
Just what was needed
Just what was needed for the task. Fit great in my new keystone wall plates and now everything is the same color, not a mix.
Date published: 2026-03-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26GRY | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26WCC10 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.63
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3412GY | On-Q
2-Port Decorator Outlet Strap
$1.30
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3455GY | On-Q
Blank Keystone Inserts
$5.44
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3460GY | On-Q
Cat 6 RJ45 Keystone Connector
$9.83
