Discontinued - 6x4 Basic Value Combo Kit
EN1022
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 6x4 Basic Value Combo Kit includes a 14-inch enclosure and a 6x4 Basic Combination Module (364400-04), providing a comprehensive solution for distributing telecom and video signals. This kit allows for the distribution of up to six telecom outlets with up to four lines each and incoming video signals to up to four television outlets. It features 18 inches of unused rail space for additional On-Q modules, enabling system expansion.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Material | Steel | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | China | ||
| Standard | UL, cULus, CSA, RoHS | ||
| UPC Number | 804428022817 |
Dimensions
| Enclosure Size | 14 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Enclosure Type | Traditional | ||
| Environmental Conditions | 10 to 90% (relative humidity, non-condensing) |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TDFB83PI | Pass and Seymour
Versatile toggle dimmer, provides easy ON/OFF toggle plus a separate preset allows convenient dimming control. Available in 5 colors: white, black, light almond, ivory and brown.

