text.skipToContent text.skipToNavigation

Discontinued - 3GHz Dual Coax Wallplate, Light Almond

WP2009LAV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Universal wall based coax connection point for up to two antenna, digital cable, or digital satellite video devices.

Color
Number of Gangs 1 Gang
  • 1 Gang
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Meets TIA T568B.2-10 standard up to 500 MHz
  • Wall plate color matched to other Legrand communication & electrical wiring devices

Specifications

General Info
Product Line On-Q
Country Of Origin China
UPC Number 804428066064

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;