text.skipToContent text.skipToNavigation

Discontinued - 1-Gang Blank Wall Plate, Stainless Steel

WP3400SS On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Legrand blank wall plate is an economy wall plate for the cost conscious homeowner. The durable and corrosion resistant stainless steel gives a contruction grade plate at an economy grade price.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Economy wall plate for the cost conscious homeowner
  • Economy wall plate for the cost conscious homeowner.
  • Mounts in Legrand installation brackets or low-voltage mud rings.
  • Item is UL listed.

Specifications

General Info
Color Brushed Stainless Steel
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Construction Cold rolled stainless steel
Wall Plate Size Standard Size
Wall Plate Type Keystone
Standard ANSI/UL 1863, cULus, RoHS
UPC Number 804428008507
Technical Information
Cutout 2.8 x 1.9 (71.12 x 48.2)
Number of Gangs 1
Orientation Vertical
Thickness 0.039 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;