NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
TracJack Module, 3.5 mm stereo jack, F/F, 180-degree exit, Wiremold Ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Wiremold Ivory
Footprint: TracJack
Number Of Ports: 1
Product Series: TracJack
Type: Audio
Listing Agencies/Third Party Certifications
RoHS: Yes
Technical Information
Equipment Type: 3.5mm Stereo
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
You Might Like
CornerMate
CornerMate Cord Organizer